*********************************************************** * * PTVS9V0P1UP * * Nexperia * * 600 W Transient Voltage Suppressor * PPPM = 600W * VRWM = 9V * IRM = 5µA @ VRWM = 9V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PTVS9V0P1UP 1 2 R1 1 2 2E+010 D1 1 2 PTVS9V0P1UP * .MODEL PTVS9V0P1UP D + IS = 1E-013 + N = 1.09 + BV = 10.96 + IBV = 0.0015 + RS = 0.004 + CJO = 1.941E-009 + VJ = 0.655 + M = 0.34 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *