*********************************************************** * * PTVS8V0S1UR * * Nexperia * * 400 W Transient Voltage Suppressor * PPPM = 400W * VRWM = 8V * IRM = 25µA @ VRWM = 8V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123W * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PTVS8V0S1UR 1 2 D1 1 2 PTVS8V0S1UR R1 1 2 2E+8 * .MODEL PTVS8V0S1UR D + IS = 1.574E-14 + N = 1.036 + BV = 9.291 + IBV = 0.001 + RS = 0.007 + CJO = 1.689E-9 + VJ = 0.5553 + M = 0.3317 + FC = 0.5 .ENDS *