*********************************************************** * * PTVS8V0P1UP * * Nexperia * * 600 W Transient Voltage Suppressor * PPPM = 600W * VRWM = 8V * IRM = 25µA @ VRWM = 8V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PTVS8V0P1UP 1 2 R1 1 2 4E+010 D1 1 2 PTVS8V0P1UP * .MODEL PTVS8V0P1UP D + IS = 1.6E-013 + N = 1.11 + BV = 10 + IBV = 7.695E-007 + RS = 0.004 + CJO = 2.093E-009 + VJ = 0.67 + M = 0.34 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *