* ******************************************* * *PTVS7V5Z1USK * *NXP Semiconductors * *1200 W Transient Voltage Suppressor in DSN1608-2 package * * * * * * * * * * *VRWM = 7,5V *IPPM = 70A (Pulse 8/20µs) * * * * *Package pinning does not match Spice model pinning. *Package: SOD963 (DSN1608-2) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 48/2015 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PTVS7V5Z1USK 1 2 * * R1 and D2 do not * reflect physical devices. * Instead they improve modeling * in the reverse mode of operation. * R1 1 2 5.5E+009 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 5E-015 + N = 1.03 + BV = 8.6 + IBV = 1.5E-008 + RS = 0.6 + CJO = 7.06E-010 + VJ = 0.68 + M = 0.34 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-015 + N = 1.2 + RS = 0.001 .ENDS *