* ******************************************* * *PTVS7V5U1UPA * *NXP Semiconductors * *300W Transient Voltage Suppressor * *VCL = 12,9V @ IPPM = 23,3A (Pulse 10/1000us) *VBR = 8,77V @ IR = 1mA *IRM = 0,2ľA @ VRWM = 7,5V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT1061 * *Package Pin 1,2: anode *Package Pin 3: cathode * * * * *Simulator: SPICE3 * ******************************************* *# .SUBCKT PTVS7V5U1UPA 1 2 * * R1, D2 and VZ do not reflect * physical devices. Instead they * improve modeling in the reverse * mode of operation. * R1 1 2 1E+010 D1 1 2 DIODE1 D2 3 1 DIODE2 VZ 2 3 2 * .MODEL DIODE1 D + IS = 6E-014 + N = 1.076 + BV = 8.5 + IBV = 6E-009 + RS = 0.0004 + CJO = 2.255E-009 + VJ = 0.64 + M = 0.34 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-015 + N = 11 + RS = 0.01 .ENDS *