*********************************************************** * * PTVS7V5P1UP * * Nexperia * * 600 W Transient Voltage Suppressor * PPPM = 600W * VRWM = 7,5V * IRM = 50µA @ VRWM = 7,5V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PTVS7V5P1UP 1 2 R1 1 2 4E+010 D1 1 2 PTVS7V5P1UP * .MODEL PTVS7V5P1UP D + IS = 1.6E-013 + N = 1.11 + BV = 10 + IBV = 7.695E-007 + RS = 0.004 + CJO = 2.524E-009 + VJ = 0.66 + M = 0.35 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *