*********************************************************** * * PTVS7V0S1UR * * Nexperia * * 400 W Transient Voltage Suppressor * PPPM = 400W * VRWM = 7V * IRM = 100µA @ VRWM = 7V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123W * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PTVS7V0S1UR 1 2 D1 1 2 PTVS7V0S1UR R1 1 2 4.235E+8 * .MODEL PTVS7V0S1UR D + IS = 1.52E-14 + N = 1.027 + BV = 8.164 + IBV = 0.01 + RS = 0.007 + CJO = 1.997E-9 + VJ = 0.5962 + M = 0.3354 + FC = 0.5 .ENDS *