*********************************************************** * * PTVS7V0P1UP * * Nexperia * * 600 W Transient Voltage Suppressor * PPPM = 600W * VRWM = 7V * IRM = 100µA @ VRWM = 7V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PTVS7V0P1UP 1 2 R1 1 2 3E+009 D1 1 2 PTVS7V0P1UP * + DIODE .MODEL PTVS7V0P1UP D + IS = 7E-014 + N = 1.08 + BV = 7.943 + IBV = 2.41E-005 + RS = 0.004 + CJO = 2.835E-009 + VJ = 0.63 + M = 0.338 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *