* ******************************************* * *PTVS6V5S1UR * *NXP Semiconductors * *400 W Transient Voltage Suppressor * *VCL = 11,2V @ IPPM = 35,7A *VBR = 7,98V @ IR = 10mA *IRM = 5ľA @ VRWM = 6,5V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PTVS6V5S1UR 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * D1 1 2 PTVS6V5S1UR R1 1 2 2E+8 * .MODEL PTVS6V5S1UR D + IS = 2.643E-14 + N = 1.046 + BV = 7.497 + IBV = 0.01 + RS = 0.007 + CJO = 2.24E-9 + VJ = 0.5919 + M = 0.3313 + FC = 0.5 .ENDS *