*********************************************************** * * PTVS6V0S1UR * * Nexperia * * 400 W Transient Voltage Suppressor * PPPM = 400W * VRWM = 6V * IRM = 400µA @ VRWM = 6V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123W * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device but it * improves modeling in the * reverse mode of operation. * .SUBCKT PTVS6V0S1UR 1 2 D1 1 2 PTVS6V0S1UR R1 1 2 2.505E+8 * .MODEL PTVS6V0S1UR D + IS = 9.178E-15 + N = 0.9952 + BV = 6.995 + IBV = 0.01 + RS = 0.007 + CJO = 2.45E-9 + VJ = 0.9 + M = 0.394 + FC = 0.5 .ENDS *