* ******************************************* * *PTVS6V0S1UR * *NXP Semiconductors * *400 W Transient Voltage Suppressor * *VCL = 10,3V @ IPPM = 38,8A *VBR = 7,37V @ IR = 10mA *IRM = 5ľA @ VRWM = 6V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PTVS6V0S1UR 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * D1 1 2 PTVS6V0S1UR R1 1 2 2.505E+8 * .MODEL PTVS6V0S1UR D + IS = 9.178E-15 + N = 0.9952 + BV = 6.995 + IBV = 0.01 + RS = 0.007 + CJO = 2.45E-9 + VJ = 0.9 + M = 0.394 + FC = 0.5 .ENDS *