*********************************************************** * * PTVS6V0P1UP * * Nexperia * * 600 W Transient Voltage Suppressor * PPPM = 600W * VRWM = 6V * IRM = 400µA @ VRWM = 6V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. Instead * they improve only modeling in the * forward and reverse mode of operation. * .SUBCKT PTVS6V0P1UP 1 2 R1 1 2 1E+011 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 8E-014 + N = 1.1 + BV = 6.84 + IBV = 0.000204 + RS = 200 + CJO = 3.468E-009 + VJ = 0.32 + M = 0.28 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-016 + N = 0.87 + RS = 0.04 + CJO = 3.295E-009 .ENDS *