* ******************************************* * *PTVS6V0P1UP * *NXP Semiconductors * *400 W Transient Voltage Suppressor * *VCL = 10,3V @ IPPM = 58,3A *VBR = 7,37V @ IR = 10mA *IRM = 5ľA @ VRWM = 6V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: PSPICE * ******************************************* *# .SUBCKT PTVS6V0P1UP 1 2 * *The resistor R1 and the diode D2 *do not reflect physical devices *but improve only modeling in the *reverse mode of operation. * R1 1 2 1E+011 D1 1 2 D2 1 2 * .MODEL DIODE1 D + IS = 8E-014 + N = 1.1 + BV = 6.84 + IBV = 0.000204 + RS = 200 + CJO = 3.468E-009 + VJ = 0.32 + M = 0.28 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-016 + N = 0.87 + RS = 0.04 + CJO = 3.295E-009 .ENDS