*********************************************************** * * PTVS60VS1UR * * Nexperia * * 400 W Transient Voltage Suppressor * PPPM = 400W * VRWM = 60V * IRM = 0,1µA @ VRWM = 60V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123W * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PTVS60VS1UR D + IS = 5.023E-14 + N = 1.082 + BV = 67.27 + IBV = 0.001 + RS = 0.01 + CJO = 2.818E-10 + VJ = 0.8695 + M = 0.4193 + FC = 0.5 .ENDS *