* ******************************************* * *PTVS60VP1UTP * *NXP Semiconductors * *High-Temperature 600W Transient Voltage Suppressor * *VCL = 96,8V @ IPPM = 6,2A *VBR = 70,2V @ IR = 1mA *IRM = 0,001ľA @ VRWM = 60V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: PSPICE * ******************************************* *# .SUBCKT PTVS60VP1UTP 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 8E+009 D1 1 2 PTVS60VP1UTP * .MODEL PTVS60VP1UTP D + IS = 1.1E-013 + N = 1.09 + BV = 70.4 + IBV = 1.542E-009 + RS = 0.002 + CJO = 3.759E-010 + VJ = 0.84 + M = 0.416 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *