* ******************************************* * *PTVS5V0Z1USKN * *NXP Semiconductors * *1200 W Transient Voltage Suppressor * * * * * * * * * * *VRWM = 5V *IPPM = 80A (Pulse 8/20µs) * * * * *Package pinning does not match Spice model pinning. *Package: SOD963 (DSN1608-2) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 36/2015 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PTVS5V0Z1USKN 1 2 * * D2, R1 and VZ do not * reflect physical devices. * Instead they improve modeling * in the reverse mode of operation. * R1 1 2 4E+009 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 1 * .MODEL DIODE1 D + IS = 1E-014 + N = 1.04 + BV = 6.6 + IBV = 6E-009 + RS = 0.01 + CJO = 1.05E-009 + VJ = 0.64 + M = 0.34 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 6E-013 + N = 14.4 + RS = 0.001 .ENDS *