*********************************************************** * * PTVS5V0P1UP * * Nexperia * * 600 W Transient Voltage Suppressor * PPPM = 600W * VRWM = 5V * IRM = 400µA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device but it * improves modeling in the * reverse mode of operation. * .SUBCKT PTVS5V0P1UP 1 2 R1 1 2 1E+011 D1 1 2 PTVS5V0P1UP * .MODEL PTVS5V0P1UP D + IS = 1.4E-014 + N = 0.98 + BV = 6.607 + IBV = 0.0007367 + RS = 0.004 + CJO = 3.798E-009 + VJ = 0.86 + M = 0.392 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *