* ******************************************* * *PTVS58VP1UTP * *NXP Semiconductors * *High-Temperature 600W Transient Voltage Suppressor * *VCL = 93,6V @ IPPM = 6,4A *VBR = 67,8V @ IR = 1mA *IRM = 0,001ľA @ VRWM = 58V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: PSPICE * ******************************************* *# .SUBCKT PTVS58VP1UTP 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 8E+009 D1 1 2 PTVS58VP1UTP * .MODEL PTVS58VP1UTP D + IS = 2.8E-013 + N = 1.14 + BV = 67.61 + IBV = 0.0015 + RS = 0.004 + CJO = 4.066E-010 + VJ = 0.88 + M = 0.42 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *