*********************************************************** * * PTVS54VS1UR * * Nexperia * * 400 W Transient Voltage Suppressor * PPPM = 400W * VRWM = 54V * IRM = 0,1µA @ VRWM = 54V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123W * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PTVS54VS1UR D + IS = 5.023E-14 + N = 1.082 + BV = 61.1 + IBV = 0.001 + RS = 0.01 + CJO = 3.029E-10 + VJ = 0.8663 + M = 0.4231 + FC = 0.5 .ENDS *