* ******************************************* * *PTVS51VP1UTP * *NXP Semiconductors * *High-Temperature 600W Transient Voltage Suppressor * *VCL = 82,4V @ IPPM = 7,3A *VBR = 59,7V @ IR = 1mA *IRM = 0,001ľA @ VRWM = 51V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PTVS51VP1UTP 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 8E+009 D1 1 2 PTVS51VP1UTP * .MODEL PTVS51VP1UTP D + IS = 1E-013 + N = 1.09 + BV = 59.86 + IBV = 9.415E-010 + RS = 0.002 + CJO = 4.44E-010 + VJ = 0.9 + M = 0.425 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *