* ******************************************* * *PTVS48VS1UTR * *NXP Semiconductors * *High Temperature 400 W Transient Voltage Suppressor * *VCL = 77,4V @ IPPM = 5,2A *VBR = 56,1V @ IR = 1mA *IRM = 0,001ľA @ VRWM = 48V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL PTVS48VS1UTR D + IS = 5.023E-14 + N = 1.082 + BV = 54.06 + IBV = 0.001 + RS = 0.01 + CJO = 3.344E-10 + VJ = 0.8663 + M = 0.4231 + FC = 0.5 *## *