* ******************************************* * *PTVS48VP1UTP * *NXP Semiconductors * *High-Temperature 600W Transient Voltage Suppressor * *VCL = 77,4V @ IPPM = 7,8A *VBR = 56,1V @ IR = 1mA *IRM = 0,001ľA @ VRWM = 48V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PTVS48VP1UTP 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 1E+010 D1 1 2 PTVS48VP1UTP * .MODEL PTVS48VP1UTP D + IS = 1.8E-013 + N = 1.11 + BV = 55.85 + IBV = 1.123E-009 + RS = 0.004 + CJO = 4.692E-010 + VJ = 0.97 + M = 0.44 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *