* ******************************************* * *PTVS40VP1UTP * *NXP Semiconductors * *High-Temperature 600W Transient Voltage Suppressor * *VCL = 64,5V @ IPPM = 9,3A *VBR = 46,80V @ IR = 1mA *IRM = 0,001ľA @ VRWM = 40V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PTVS40VP1UTP 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 1.2E+010 D1 1 2 PTVS40VP1UTP * .MODEL PTVS40VP1UTP D + IS = 1.1E-013 + N = 1.1 + BV = 47.01 + IBV = 7.445E-010 + RS = 0.004 + CJO = 5.431E-010 + VJ = 0.88 + M = 0.43 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *