* ******************************************* * *PTVS3V3Z1BSC * *Nexperia * *Ultra compact transient voltage suppressor *VCL = 11,0V @ IPPM = 70A * * * * * * * * * *VRWM = 3,3V *IPPM = 70A @ tp = 8/20µs * * * * *Package pinning does not match Spice model pinning. *Package: DSN1006-2 (SOD993B) * *Package Pin 1: cathode (diode1) *Package Pin 2: cathode (diode2) * * * *Extraction date (week/year): 19/2019 *Simulator: SPICE3 ******************************************* *# .SUBCKT PTVS3V3Z1BSC 1 2 * *The resistor R1 and the diode D2 *do not reflect physical devices *but improve only modeling in the *reverse mode of operation. * R1 1 11 3E+09 R2 2 11 3E+09 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-15 + N = 0.1 + BV = 5.5 + IBV = 0.001 + RS = 1 + CJO = 3.6E-10 + VJ = 2.5E-05 + M = 0.09 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-15 + N = 0.1 + BV = 5.5 + IBV = 0.001 + RS = 1 + CJO = 3.6E-10 + VJ = 4E-05 + M = 0.09 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *