*********************************************************** * * PTVS3V3P1UP * * Nexperia * * 600 W Transient Voltage Suppressor * PPPM = 600W * VRWM = 3,3V * IRM = 600µA @ VRWM = 3,3V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. Instead * they improve only modeling in the * forward and reverse mode of operation. * .SUBCKT PTVS3V3P1UP 1 2 R1 1 2 1E+010 D1 1 2 DIODE1 + DIODE1 D2 1 2 DIODE2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-014 + N = 0.98 + BV = 5.504 + IBV = 8.686E-006 + RS = 0.01 + CJO = 4.84E-009 + VJ = 0.88 + M = 0.378 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-016 + N = 1.04 + RS = 100 .ENDS *