*********************************************************** * * PTVS36VS1UR * * Nexperia * * 400 W Transient Voltage Suppressor * PPPM = 400W * VRWM = 36V * IRM = 0,1µA @ VRWM = 36V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123W * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PTVS36VS1UR D + IS = 1.143E-13 + N = 1.113 + BV = 41.3 + IBV = 0.001 + RS = 0.01 + CJO = 3.799E-10 + VJ = 0.6818 + M = 0.3655 + FC = 0.5 .ENDS *