* ******************************************* * *PTVS36VP1UTP * *NXP Semiconductors * *High-Temperature 600W Transient Voltage Suppressor * *VCL = 58,1V @ IPPM = 10,3A *VBR = 42,1V @ IR = 1mA *IRM = 1nA @ VRWM = 36V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE3 * ******************************************* *# .SUBCKT PTVS36VP1UTP 1 2 * *The resistor R1 does not reflect *physical devices but improves *only modeling in the reverse *mode of operation. * R1 1 2 6E+009 D1 1 2 DIODE * .MODEL DIODE D + IS = 1E-013 + N = 1.09 + BV = 42.66 + IBV = 0.001499 + RS = 0.004 + CJO = 5.345E-010 + VJ = 0.708 + M = 0.37 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *