*********************************************************** * * PTVS36VP1UP * * Nexperia * * 600 W Transient Voltage Suppressor * PPPM = 600W * VRWM = 36V * IRM = 600µA @ VRWM = 36V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): 05/2016 * Simulator: SPICE2 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. Instead * they improve only modeling in the * forward and reverse mode of operation. * .SUBCKT PTVS36VP1UP 1 2 R1 1 2 3E+011 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-014 + N = 1.01 + BV = 41.69 + IBV = 1.3E-009 + RS = 0.001 + CJO = 5.159E-010 + VJ = 0.8 + M = 0.37 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 4E-012 + N = 1.7 + RS = 100 .ENDS *