*********************************************************** * * PTVS33VP1UP * * Nexperia * * 600 W Transient Voltage Suppressor * PPPM = 600W * VRWM = 33V * IRM = 0,1µA @ VRWM = 33V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PTVS33VP1UP 1 2 R1 1 2 1.2E+010 D1 1 2 PTVS33VP1UP * .MODEL PTVS33VP1UP D + IS = 1.1E-013 + N = 1.1 + BV = 39.4 + IBV = 8.665E-010 + RS = 0.004 + CJO = 6.105E-010 + VJ = 0.78 + M = 0.38 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *