* *PTVS24VU1UPA * *Nexperia * *300W Transient Voltage Suppressor * * * * * * * * * * * * *VRWM = 24V *IPPM = 79A (Pulse 8/20µs) *IPPM = 7,7A (Pulse 10/1000µs) * *Package pinning does not match Spice model pinning. *Package: DFN2020-3 (SOT1061) * *Package Pin 1,2: anode *Package Pin 3: cathode * * * *Extraction date (week/year): 23/2017 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PTVS24VU1UPA 1 2 * * The resistor R1 and the diode D2 do not * reflect physical devices. Instead they * improve modeling in the reverse * mode of operation. * R1 1 2 2.5E+010 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 6E-014 + N = 1.08 + BV = 27.8 + IBV = 1E-008 + RS = 0.1 + CJO = 6.5E-010 + VJ = 0.76 + M = 0.39 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 4E-013 + N = 1.5 + RS = 1 .ENDS *