* ******************************************* * *PTVS24VP1UP * *NXP Semiconductors * *400 W Transient Voltage Suppressor * *VCL = 38,9V @ IPPM = 15,4A *VBR = 29,5V @ IR = 1mA *IRM = 0,001ľA @ VRWM = 24V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PTVS24VP1UP 1 2 * *The resistor R1 *does not reflect physical devices *but improves only modeling in *the reverse mode of operation. * R1 1 2 2E+010 D1 1 2 PTVS24VP1UP * .MODEL PTVS24VP1UP D + IS = 1.5E-013 + N = 1.11 + BV = 27.54 + IBV = 6.178E-010 + RS = 0.004 + CJO = 7.373E-010 + VJ = 0.6583 + M = 0.3466 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *