*********************************************************** * * PTVS22VS1UR * * Nexperia * * 400 W Transient Voltage Suppressor * PPPM = 400W * VRWM = 22V * IRM = 0,1µA @ VRWM = 22V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123W * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PTVS22VS1UR 1 2 R1 1 2 7.226E+8 D1 1 2 PTVS22VS1UR * .MODEL PTVS22VS1UR D + IS = 3.412E-14 + N = 1.068 + BV = 25.9 + IBV = 0.001 + RS = 0.01 + CJO = 5.566E-10 + VJ = 0.6761 + M = 0.3533 + FC = 0.5 .ENDS *