*********************************************************** * * PTVS22VP1UP * * Nexperia * * 600 W Transient Voltage Suppressor * PPPM = 600W * VRWM = 22V * IRM = 0,1µA @ VRWM = 22V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PTVS22VP1UP 1 2 R1 1 2 4E+009 D1 1 2 PTVS22VP1UP * + DIODE .MODEL PTVS22VP1UP D + IS = 9E-014 + N = 1.09 + BV = 25.7 + IBV = 4.178E-012 + RS = 0.004 + CJO = 7.89E-010 + VJ = 0.76 + M = 0.366 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *