* ******************************************* * *PTVS20VZ1USK * *NXP Semiconductors * *Transient Voltage Suppressor in DSN1608-2 package *for mobile applications * * * * * * * * * *VRWM = 20V *IPPM = 41A (Pulse 8/20µs) * * * * *Package pinning does not match Spice model pinning. *Package: SOD964 (DSN1608-2) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 32/2016 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PTVS20VZ1USK 1 2 * * R1 and D2 do not * reflect physical devices. * Instead they improve modeling * in the reverse mode of operation. * R1 1 2 1E+012 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 2.6E-015 + N = 1 + BV = 24.4 + IBV = 1E-008 + RS = 0.05 + CJO = 2.536E-010 + VJ = 0.72 + M = 0.366 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 8E-015 + N = 1.2 + RS = 20 .ENDS *