*********************************************************** * * PTVS20VP1UP * * Nexperia * * 600 W Transient Voltage Suppressor * PPPM = 600W * VRWM = 20V * IRM = 0,1µA @ VRWM = 20V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PTVS20VP1UP 1 2 R1 1 2 1E+010 D1 1 2 PTVS20VP1UP * .MODEL PTVS20VP1UP D + IS = 1.5E-013 + N = 1.11 + BV = 23 + IBV = 1.117E-009 + RS = 0.004 + CJO = 8.62E-010 + VJ = 0.66 + M = 0.3466 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *