* ******************************************* * *PTVS18VZ1USK * *NXP Semiconductors * *1200 W Transient Voltage Suppressor in DSN1608-2 package * * * * * * * * * * *VRWM = 18V *IPPM = 40A (Pulse 8/20µs) * * * * *Package pinning does not match Spice model pinning. *Package: SOD963 (DSN1608-2) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 48/2015 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PTVS18VZ1USK 1 2 * * R1 and D2 do not * reflect physical devices. * Instead they improve modeling * in the reverse mode of operation. * R1 1 2 9E+011 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 3E-015 + N = 1 + BV = 20.5 + IBV = 1E-008 + RS = 1.5 + CJO = 2.996E-010 + VJ = 0.63 + M = 0.343 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-015 + N = 1.15 + RS = 50 .ENDS *