* *PTVS18VU1UPA * *NXP Semiconductors * *300W Transient Voltage Suppressor * *VCL = 29,2V @ IPPM = 10,3A (Pulse 10/1000us) *VBR = 21,0V @ IR = 1mA *IRM = 0,001ľA @ VRWM = 18V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT1061 * *Package Pin 1,2: anode *Package Pin 3: cathode * * * * *Simulator: SPICE3 * ******************************************* *# .SUBCKT PTVS18VU1UPA 1 2 * * The resistor R1 and the diode D2 do not * reflect physical devices. Instead they * improve modeling in the reverse * mode of operation. * R1 1 2 8E+011 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 6E-014 + N = 1.076 + BV = 20.5 + IBV = 6E-009 + RS = 0.0004 + CJO = 8.421E-010 + VJ = 0.71 + M = 0.346 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-015 + N = 1 + RS = 0.01 .ENDS *