* ******************************************* * *PTVS14VP1UP * *NXP Semiconductors * *600 W Transient Voltage Suppressor * *VCL = 23,2V @ IPPM = 25,9A *VBR = 17,2V @ IR = 1mA *IRM = 0,001ľA @ VRWM = 14V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD128 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: PSPICE * ******************************************* *# .SUBCKT PTVS14VP1UP 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 1E+010 D1 1 2 PTVS14VP1UP * .MODEL PTVS14VP1UP D + IS = 8E-014 + N = 1.09 + BV = 16.22 + IBV = 8.089E-009 + RS = 0.004 + CJO = 1.194E-009 + VJ = 0.64 + M = 0.332 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *