*********************************************************** * * PTVS13VS1UR * * Nexperia * * 400 W Transient Voltage Suppressor * PPPM = 400W * VRWM = 13V * IRM = 0,1µA @ VRWM = 13V * * * * * Package pinning does not match Spice model pinning. * Package: SOD123W * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PTVS13VS1UR 1 2 D1 1 2 PTVS13VS1UR R1 1 2 2.4E+8 * .MODEL PTVS13VS1UR D + IS = 1.387E-14 + N = 1.036 + BV = 14.85 + IBV = 0.001 + RS = 0.014 + CJO = 9.471E-10 + VJ = 0.6141 + M = 0.3343 + FC = 0.5 .ENDS *