*********************************************************** * * PTVS13VP1UP * * Nexperia * * 600 W Transient Voltage Suppressor * PPPM = 600W * VRWM = 13V * IRM = 0,1µA @ VRWM = 13V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PTVS13VP1UP 1 2 R1 1 2 1E+010 D1 1 2 PTVS13VP1UP * + DIODE .MODEL PTVS13VP1UP D + IS = 1.5E-013 + N = 1.12 + BV = 16.22 + IBV = 8.089E-009 + RS = 0.004 + CJO = 1.34E-009 + VJ = 0.69 + M = 0.35 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *