* ******************************************* * *PTVS12VZ1USKN * *NXP Semiconductors * *Transient Voltage Suppressor in DSN1608-2 package * * * * * * * * * * *VRWM = 12V *IPPM = 65A (Pulse 8/20us) * * * * *Package pinning does not match Spice model pinning. *Package: SOD963 (DSN1608-2) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 48/2015 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PTVS12VZ1USKN 1 2 * *The resistor R1 and the diode D2 do not *reflect physical devices but improve only *modeling in the reverse mode of operation. * R1 1 2 1E+011 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 2E-012 + N = 1.7 + BV = 13.8 + IBV = 1E-008 + RS = 6 + CJO = 4.3E-010 + VJ = 0.64 + M = 0.33 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 3E-015 + N = 1.01 + RS = 0.4 .ENDS *