* ******************************************* * *PTVS12VS1UTR * *NXP Semiconductors * *High Temperature 400 W Transient Voltage Suppressor * *VCL = 19,9V @ IPPM = 20,1A *VBR = 14,0V @ IR = 1mA *IRM = 0,005ľA @ VRWM = 12V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123W * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PTVS12VS1UTR 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * D1 1 2 PTVS12VS1UTR R1 1 2 2.2E+8 * .MODEL PTVS12VS1UTR D + IS = 1.273E-14 + N = 1.036 + BV = 13.96 + IBV = 0.001 + RS = 0.018 + CJO = 1.037E-9 + VJ = 0.5644 + M = 0.3319 + FC = 0.5 .ENDS *