*********************************************************** * * PTVS11VP1UP * * Nexperia * * 600 W Transient Voltage Suppressor * PPPM = 600W * VRWM = 11V * IRM = 2,5µA @ VRWM = 11V * * * * * Package pinning does not match Spice model pinning. * Package: SOD128 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT PTVS11VP1UP 1 2 R1 1 2 8E+009 D1 1 2 PTVS11VP1UP * .MODEL PTVS11VP1UP D + IS = 1E-013 + N = 1.08 + BV = 13.18 + IBV = 0.0015 + RS = 0.005 + CJO = 1.589E-009 + VJ = 0.57 + M = 0.33 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *