******************************************************************************************************** * * Nexperia PSMP033-60YE * Polarity P - Channel * Ratings 60V/26.0mOhm/20A * Revision N#: 2.0 * Created on 2020-12-23 17:24:00 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PSMP033-60YE D G S * Package impedance LD D 5 5.000p RLD2 D 5 12.57m RLD1 5 4 1.000u LG G 1 820.0p RLG G 1 2.061 LS S 8 900.0p RLS2 S 8 2.262 RLS1 8 7 350.0u * Drain,gate and source resistances RD 3 4 24.20m TC= 2.657m,1.001n RG 1 20 5.570 Don 2 20 D_DBD Rgoff 1 2 68 RS 6 7 1.000u * Body Diode RBD 9 4 7.521m TC= 4.000m,23.00u DBD 9 7 D_DBD RDS 7 4 61.48G TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 218.2G CGS 2 6 2.472n * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 2 3 VALUE {V(13,0)*I(V11)} E11 12 0 2 3 1 E12 13 0 TABLE {V(12)} + (-10.0,3821.0) + (-3.09,3821.0) + (0.01,855.6) + (0.1,808.1) + (0.2,761.3) + (0.5,632.0) + (1.0,486.0) + (2.0,367.4) + (3.0,312.2) + (4.0,278.0) + (5.0,253.9) + (6.0,235.5) + (8.0,208.8) + (10.0,189.9) + (12.0,175.7) + (24.0,130.2) .MODEL MINT PMOS Vto= -2.357 Kp= 91.38 Nfs= 316.5G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 1.765K .MODEL D_DBD D Bv= 76.48 Ibv= 250.0u Rs= 1.000u Is= 1.503p + N= 1.000 M= 493.8m VJ= 474.9m Fc= 500.0m Cjo= 1.562n Tt= 18.50n .ENDS PSMP033-60YE ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************