******************************************************************************************************** * * Nexperia PSMNR55-40SSH * Polarity N - Channel * Ratings 40V/0.5mOhm/500A * Revision N#: 1.0 * Created on 2020-11-23 18:46:17 * Please visit www.nexperia.com for latest revision release * ******************************************************************************************************** * * Model generated by Nexperia * Copyright(c) 2018 * All rights reserved * * Contains proprietary information which is the property of Nexperia. * ******************************************************************************************************** .SUBCKT PSMNR55-40SSH D G S * Package impedance LD D 5 4.000p RLD2 D 5 5.027m RLD1 5 4 1.000u LG G 1 531.8p RLG G 1 668.3m LS S 8 350.0p RLS2 S 8 439.8m RLS1 8 7 100.0u * Drain,gate and source resistances RD 3 4 323.9u TC= 9.307m,5.216u RG 1 2 923.9m RS 6 7 1.000u * Body Diode RBD 9 4 360.8u TC= 4.000m,23.00u DBD 7 9 D_DBD RDS 7 4 13.79MEG TC= -5.000m * Internal MOS M1 3 2 6 6 MINT * Gate leakage and gate capacitance RGS 2 6 200.0MEG CGS 2 6 12.30n * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE {V(13,0)*I(V11)} E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + (-0.2,4900) + (-0.1,4900) + (0.0,3764.0) + (0.1,1939.0) + (0.2,1943.0) + (0.5,1773.0) + (1.0,1528.0) + (2.0,1150.0) + (3.0,856.2) + (4.0,651.8) + (5.0,538.2) + (6.0,485.5) + (8.0,467.8) + (10.0,489.1) + (12.0,508.0) + (15.0,523.3) + (16.0,526.9) + (20.0,536.7) + (25.0,544.2) + (30.0,547.0) + (32.0,547.1) .MODEL MINT NMOS Vto= 3.815 Kp= 3.000K Nfs= 717.4G Eta= 0.000 + Level= 3 Gamma= 0.000 Phi= 600.0m Is= 1.000E-24 UO= 600.0 + Js= 0.000 Pb= 800.0m Cj= 0.000 Cjsw= 0.000 Cgso= 0.000 Cgdo= 0.000 Cgbo= 0.000 + Tox= 100.0n Xj= 0.000 + Vmax= 171.5 .MODEL D_DBD D Bv= 44.00 Ibv= 250.0u Rs= 1.000u Is= 2.088p + N= 1.000 M= 576.2m VJ= 732.2m Fc= 500.0m Cjo= 20.00n Tt= 28.73n .ENDS PSMNR55-40SSH ******************************************************************************************************** * - Limited warranty and liability - * * Information in this document is believed to be accurate and reliable. However,Nexperia does not give * any representations or warranties,expressed or implied,as to the accuracy or completeness of such * information and shall have no liability for the consequences of use of such information. * Nexperia takes no responsibility for the content in this document if provided by an information source * outside of Nexperia. In no event shall Nexperia be liable for any indirect,incidental,punitive, * special or consequential damages (including - without limitation - lost profits,lost savings, * business interruption,costs related to the removal or replacement of any products or rework charges) * whether or not such damages are based on tort (including negligence),warranty,breach of contract or * any other legal theory. Notwithstanding any damages that customer might incur for any reason whatsoever, * Nexperia's aggregate and cumulative liability towards customer for the products described herein shall * be limited in accordance with the Terms and conditions of commercial sale of Nexperia. * ********************************************************************************************************