***************************************************************** * NXP PSMN8R5-60YS * * Polarity N-Channel * Ratings 60V/8.000000E-003OHMS/76A * * Date Created Mon Nov 07 04:04:25 2011 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN8R5-60YS DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.0125663706143592 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.26194671058465 RLS1 8 7 0.00035 RDS 7 4 2000000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00315779883005348 TC=0.00537361764456243,1.9513209805593E-05 RBD 9 4 0.000643798786573951 TC=0.00537361764456243,1.9513209805593E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 10000000000 CGS 2 6 2.198e-09 RG 1 2 0.586633761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -2 1490 + -1 1129 + -0.5 869.1 + -0.2 716.4 + -0.1 675.4 + 0 642.9 + 0.1 584.1 + 0.2 541.2 + 0.5 465.8 + 1 395.5 + 2 309.7 + 5 239.6 + 10 215.3 + 12 209.5 + 20 191.2 + 30 175.6 + 40 160 + 50 144.4 + 60 128.8 .MODEL MINT NMOS(Vto=3.539 Kp=8.0e+001 Nfs=630000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=1.0e-12 + N=1 M=0.62 VJ=0.55 Fc=0.5 Cjo=1.4263e-09 Tt=4.33e-08) .ENDS