***************************************************************** * NXP PSMN7R8-120ES * * Polarity N-Channel * Ratings 120V/7.900000E-003OHMS/70A * * Date Created Fri Dec 21 04:08:36 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN7R8-120ES DRAIN GATE SOURCE LD DRAIN 5 1e-11 RLD2 DRAIN 5 0.0251327412287184 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 4.4e-10 RLS2 SOURCE 8 1.10584061406361 RLS1 8 7 0.00017 RDS 7 4 120000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00585808351545578 TC=0.0107898929545444,1.98140889206767E-05 RBD 9 4 0.00154373703761567 TC=0.0107898929545444,1.98140889206767E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 7.86126284777191e-09 RG 1 2 0.760233761817533 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -1 5980.29 + -0.5 4991.25 + -0.2 4257.18 + -0.1 4235.72 + 0 3828.0568 + 0.1 3133.4448 + 0.2 3129.1292 + 0.5 2492.7244 + 1 2025.4136 + 2 1439.0272 + 3 1194.3316 + 4 1048.58648 + 5 944.04804 + 6 865.511 + 8 754.62728 + 10 681.23812 + 12 626.16672 + 15 564.94336 + 20 494.48364 + 30 409.89976 + 50 323.10776 + 60 297.52456 .MODEL MINT NMOS(Vto=3.91266812364624 Kp=2.285043e+002 Nfs=895000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=120 Ibv=2.500000E-004 Rs=1E-6 Is=5.22406660252801e-12 + N=1 M=0.66 VJ=0.5 Fc=0.5 Cjo=2.6587792e-09 Tt=5.7096e-08) .ENDS