***************************************************************** * NXP PSMN7R6-60PS * * Polarity N-Channel * Ratings 60V/7.800000E-003OHMS/92A * * Date Created Mon Nov 07 03:13:01 2011 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN7R6-60PS DRAIN GATE SOURCE LD DRAIN 5 2e-09 RLD2 DRAIN 5 5.02654824574367 RLD1 5 4 0.00027 LG GATE 1 2.77794920990657e-09 RLG GATE 1 6.98174786391044 LS SOURCE 8 3.36776357327138e-09 RLS2 SOURCE 8 8.46411304065334 RLS1 8 7 0.00113201211336403 RDS 7 4 1200000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00334166830226964 TC=0.00660654695734166,1.74628536296648E-05 RBD 9 4 0.000859460624353659 TC=0.00660654695734166,1.74628536296648E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 10000000000 CGS 2 6 2.468e-09 RG 1 2 0.972442050062452 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -0.5 870 + -0.2 761 + -0.1 720 + 0 690 + 0.1 635 + 0.2 594 + 0.5 518 + 1 443 + 2 347 + 5 261 + 10 228 + 20 198 + 25 188 + 30 178 + 40 158 + 50 138 + 60 118 .MODEL MINT NMOS(Vto=3.8 Kp=1.6e+002 Nfs=1000000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=66 Ibv=2.500000E-004 Rs=1E-6 Is=1.63138863354038e-12 + N=1 M=0.6 VJ=0.57 Fc=0.5 Cjo=1.532e-09 Tt=4.04e-08) .ENDS