***************************************************************** * NXP PSMN7R0_60YS * * Polarity N-Channel * Ratings 60V/7.00E-03OHMS/15A * * Date Created Mon Jun 7 13:20:53 2010 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN7R0_60YS DRAIN GATE SOURCE LD DRAIN 5 5e-12 RLD2 DRAIN 5 0.01256636 RLD1 5 4 1e-06 LG GATE 1 5.43147180559945e-10 RLG GATE 1 1.36507660078025 LS SOURCE 8 9e-10 RLS2 SOURCE 8 2.2619448 RLS1 8 7 0.00035 RDS 7 4 1500000000 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00319624206865272 TC=0.00433422706438303,1.93823904966475e-05 RBD 9 4 0.00050503659272982 TC=0.00433422706438303,1.93823904966475e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 10000000000 CGS 2 6 2.01122222222222e-09 RG 1 2 0.647840585732129 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 2434 + -10 2425 + -5 2399 + -2 1737 + -1 1297 + -0.5 996 + -0.2 813 + -0.1 768 + 0 736.5 + 0.1 678 + 0.2 633 + 0.5 600 + 1 473 + 2 374 + 5 287 + 10 254 + 20 222 + 25 211 + 30 202.4 + 60 150 .MODEL MINT NMOS(Vto=3.5 Kp=1.4124e+02 Nfs=550000000000 eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=67.20 Ibv=2.50E-04 Rs=1E-6 Is=2.08278499460009e-12 + N=1 M=0.58 VJ=0.5 Fc=0.5 Cjo=1.955e-09 Tt=4.185e-08) .ENDS