***************************************************************** * NXP PSMN6R9-100YSF * * Polarity N-Channel * Ratings 100V/7.000000E-003OHMS/100A * * Date Created Thu May 25 02:19:44 2017 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PSMN6R9-100YSF DRAIN GATE SOURCE LD DRAIN 5 1e-11 RLD2 DRAIN 5 0.0251327412287184 RLD1 5 4 1e-06 LG GATE 1 7.81292696075128e-10 RLG GATE 1 1.96360271543439 LS SOURCE 8 4.7e-10 RLS2 SOURCE 8 1.18123883774976 RLS1 8 7 0.00017 RDS 7 4 100000000 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00428140929371193 TC=0.00505713756986179,2.97939040891335E-05 RBD 9 4 0.000831717222048139 TC=0.00505713756986179,2.97939040891335E-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 200000000 CGS 2 6 3.35413458494043e-09 RG 1 2 0.8983116 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -20 1285.09950776035 + -16 1285.09950776035 + -15 1285.09950776035 + -12 1285.09950776035 + -10 1285.09950776035 + -8 1285.09950776035 + -6 1285.09950776035 + -5 1285.09950776035 + -4 1285.09950776035 + -3 1285.09950776035 + -2 1102.26 + -1 843.21 + -0.5 728 + -0.2 661.88 + -0.1 661.35 + 0 582.6154 + 0.1 517.7628 + 0.2 519.2704 + 0.5 466.1996 + 1 413.2572 + 2 355.2744 + 3 321.5412 + 4 296.7252 + 5 276.5268 + 6 259.566 + 8 232.086 + 10 209.8708 + 12 190.85 + 15 166.6092 + 16 158.9916 + 20 133.5652 + 25 106.542 + 30 83.24 + 50 18.694 .MODEL MINT NMOS(Vto=3.95722788113578 Kp=1.053975e+002 Nfs=800000000000 Eta=1000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1000) .MODEL DBD D(Bv=110 Ibv=2.500000E-004 Rs=1E-6 Is=7.50501456311299e-13 + N=1 M=0.2 VJ=0.98 Fc=0.5 Cjo=2.6462208e-09 Tt=2.41348e-08) .ENDS